Wind Power
For voltages from 6 kV to 55 kV, we offer single- and four-core flexible medium-voltage cables. They are optimized to withstand torsional rotations on towers at temperatures down to -40°C.
For the connection between the generator and the transformer at the base of the tower. Fully optimized to withstand high and low temperature rotations according to various standards.
Fiber optic and copper data cables for use in fixed and flexible installations. Designed for data transmission in high and low temperature environments, meeting various standards.
Prysmian Group se especializa en el diseño, fabricación y distribución de conjuntos de cables hechos a medida con diferentes terminaciones. Esto incluye cables de baja y media tensión, cables de datos y cables de fibra óptica.
Different applications require different designs. For special applications like EMC or hot oil, we have cables with specific designs.
All products in the Click-Fit® range (including outdoor terminations, splices, Y-splices (branch), and GIS cubicle/transformer connectors) are based on the “Click-Fit® Plug&Power” concept for high-voltage extruded cable accessories, which enables quick and easy assembly, maximum reliability, and maintenance-free operation using factory-prepared (identical) cable ends.
To minimize installation time in marine environments, cable ends can be prepared on land and then installed inside the wind turbine at sea. Partial discharge measurements are effectively used to predict and prevent failures in medium- and high-voltage electrical systems and components, such as transformers, generators, cables, splices, etc. Thanks to Prysmian Group's unique detection technology, "PRY-CAM™," the system is easy to install, even with the wind turbine in motion, without the need for service interruptions.